SIMATIC ET 200SP - Bus Adapters

Flexibility in choosing connection technology

Some interface modules of the SIMATIC ET 200SP have a universal PROFINET interface for Bus Adapters. With the appropriate BusAdapter, the type of connection can be adapted to the requirements of the respective application.
An overview of the essential properties of the PN interfaces is shown in the table below:

Interfaces for
Bus Adapters

Cable connection

max.
cable length

EMC and
mechanical
loading

can be used
with IM/CPU

RJ45

PROFINET copper
cable, pluggable

100m

moderate

all

FC
(Fast Connect)

PROFINET copper
cable, direct connection

100m

Increased 5 times

all

SCRJ

POF (plastic) or
HCS-FOC, pluggable

50m for POF
100m for HCS

Increased 5 times

as from
IM155-6PN HF,
CPU 1512SP

LC
(Lucent Connector)

Multi-mode glass
fiber-optic cable, pluggable

2000m

Increased 5 times

as from
IM155-6PN HF,
CPU 1512SP


Bus Adapters with connection to PROFINET copper cables

The communication interfaces can be connected directly or via standardized plug connectors:

BusAdapter BA 2xRJ45
2 Ports PROFINET IO RJ45
Article No: 6ES7193-6AR00-0AA0

BusAdapter BA 2xFC
2 Ports PROFINET IO Fast Connect
Article No: 6ES7193-6AF00-0AA0

Bus Adapters with connection to fiber optics

For Interface Modules of function class HF (High Feature):
By using the BusAdapter 2xSCRJ you can connect the Interface Module to a fiber-optic based environment.

BusAdapter BA 2xSCRJ
2 Ports (Switch) SCRJ fiber-optic
Article No: 6ES7193-6AP00-0AA0

BusAdapter BA 2xLC
2 Ports (Switch) LC multimode fiber optic
Article No: 6ES7193-6AG00-0AA0

Bus Adapters with integrated media converters

Bus Adapters can be used as integrated media converters changing from fiber-optic cables to copper. Two socket types for the fiber optics cables are offered supporting SC-RJ or LC plugs.

Bus Adapters with SC-RJ sockets

BusAdapter BA SCRJ/RJ45
Media converter
2 Ports (Switch) 1 x SCRJ fiber optic / 1 x RJ45 copper
Article No: 6ES7193-6AP20-0AA0

BusAdapter BA SCRJ/FC
Media converter
2 Ports (Switch) 1 x SCRJ fiber optic / 1 x Fast Connect copper
Article No: 6ES7193-6AP40-0AA0

BusAdapter with LC sockets:

BusAdapter BA LC/RJ45
Media converter
2 Ports (Switch) 1 x LC multimode fiber optic / 1 x RJ45 copper
Article No: 6ES7193-6AG20-0AA0

BusAdapter BA LC/FC
Media converter
2 Ports (Switch) 1 x LC multimode fiber optic / 1 x Fast Connect copper
Article No: 6ES7193-6AG40-0AA0