SIMATIC ET 200MP Central Processing Units

The intelligent head modules of the I/O station

The ET 200MP I/O system in IP20 degree of protection is scalable and is used both as centralized I/O and in distributed configurations with PROFINET or PROFIBUS.
Each station can accommodate up to 30 I/O modules..

The head module of a ET 200MP station can be an interface module or an intelligent CPU oft the S7-1500 controller.