SIMATIC PC-based Automation

is the ideal basis for implementing many different applications efficiently and cost-effectively. With our complete system comprising hardware and software, you can rely on maximum compactness, openness, and performance. In addition to the first TÜV-certified fail-safe software controller for the implementation of safety applications on the PC, it offers numerous highlights.



Industrial PC


The integrated SIMATIC IPC product series offers maximum performance with the latest Intel processor technology, pre-installed and activated Windows operating system, and integrated communication interfaces.


Software Controller


The SIMATIC S7-1500 Software Controller is particularly suitable for flexible control of special-purpose machines with high requirements in terms of performance and functionality.



Industrial IoT


With their compact design and energy-saving Intel Quark processor, SIMATIC Industrial IoT gateways are the ideal platform for reliable connection of production to the cloud.


SCADA and Industrial PC Packages


SIMATIC SCADA systems and SIMATIC Industrial PCs comprise attractive packages of hardware and software to optimize your production.



Embedded Bundles / Software Packages


SIMATIC PC-based Automation offers ready-to-use embedded bundles with pre-installed and configured software and software packages, which are installed by the user, with attractive price advantages.