PRONETA

Commissioning and diagnostics tool for PROFINET networks

PRONETA simplifies commissioning and configuration of your PROFINET network. The topology of your network is read automatically. You can manually adapt the address parameters of every PROFINET device or simply apply the parameters from a template, which can also be created with PRONETA.

You can use PRONETA to configure, control and monitor I/O modules of the SIMATIC ET 200SP, ET200M, ET 200MP, ET 200AL, ET 200eco PN and ET 200S distributed I/O systems. The test results are provided in an easy to view log.

With PRONETA, the configuration and testing of your control cabinet can begin during installation. This means there is nothing more in the way of fast and successful commissioning!


IO test of an ET 200SP with PRONETA



Comparison of two PROFINET topologies  with PRONETA