Fully modular connection


The fully modular connection consists of modified front connectors, so-called front connector modules, for connection to SIMATIC S7-1500 and ET 200MP I/O modules, preassembled connecting cables of various lengths, and connection modules. The suitable components can be selected for the application in question and joined by means of simple plug-in connections. The connection modules are used instead of conventional terminal blocks and act as the interface to sensors and actuators. In addition to the versions with screws or clamps, there are also versions with LED signaling and signal conditioning, for example from 230 V AC to 24 V DC.


And it's that easy!



The benefits at a glance:

  • Guaranteed system conformity with SIMATIC S7-1500 and ET 200MP

  • Reduced cabling work

  • Fast connection of sensors and actuators in the field

  • Modular system with minimum installation costs

  • No mistaking of single wires

  • Reduced commissioning, testing and service times

  • Connection modules replace terminal blocks and offer signaling of digital I/Os by means of LED and voltage adjustments, for example, from 230 V AC to 24 V DC


Here you can find additional information and ordering options for the individual components of the fully modular connection of SIMATIC TOP connect.

Front connector module

Connecting cables

Terminal blocks