The System Cabling for S7-1500 and ET 200MP

The system cabling for the connection of sensors and actuators to the SIMATIC S7-1500 and ET 200MP.

SIMATIC TOP connect offers two cabling systems for efficient wiring of the input and output module of the SIMATIC S7-1500 and ET 200MP: The fully modular connection for fast and clear connection with the sensors and actuators in the field as well as the flexible connection for easy connection within the control cabinet.

Fully modular connection

Flexible connection

• Up to 80% less wiring outlay for the
  connection of sensors and actuators from
  the field

• Significant reduction of error sources
  during cabling
 

Learn more about the advantages, mode of operation and product portfolio here!

• Simple connection of sensors and
  actuators in the control cabinet

• Considerable time savings due to reduction
  of wiring outlay by approximately 50%
    
  

Learn more about the advantages, mode of operation and product portfolio here!