SIMATIC WinCC Runtime Professional (TIA Portal)


The SCADA system inside TIA Portal


With SIMATIC WinCC Professional Siemens offers a SCADA system which is perfectly integrated in the TIA Portal and with which you are optimally prepared today for the requirements of the increasing digitalization of production processes.

SCADA Software SIMATIC WinCC Professional

SIMATIC WinCC Runtime Professional is a PC-based operator control and monitoring system for visualization and operator control of processes, production flows, machines and plants in all sectors – from the simple single-user station through to distributed multi-user systems and cross-location solutions with web clients.

Increase productivity with transparent operation inside TIA Portal

Consistent data throughout the entire production is the basis for a transparent plant.

  • High performance and reliable archiving of production data, even comprehensively in a central process historian.


Transparent production for optimized processes

  • So that you can make the right decisions - quickly, anytime anywhere.


Increased availability of machines and production plants

  • Reduce production outages by combining integrated system diagnostics and efficient process diagnostics.


Energy transparency for energy savings according to ISO 50001

  • Low-cost and energy-efficient production in accordance with the latest legal stipulations.


Open communication connects the automation and IT world

  • Easily transfer your production data to higher-level systems via standard interfaces.

Proven in many industries

Refining spices by employing WinCC RT Professional