TIA Portal Options

Functional enhancements for the Engineering framework

The new V14 version of the TIA Portal (Totally Integrated Automation) shortens the time to market for machine manufacturers and increases the productivity of end users. Siemens has enriched Version 14 of the engineering framework with a wide range of new functionalities and options for the digital enterprise and the requirements of Industrie 4.0.


SIMATIC Visualization Architect


SIMATIC ProDiag


SIMATIC Energy Suite



SIMATIC Visualization Architect allows the automatic generation and creation of the visualization based on the program code of the controller and corresponding visualization objects as part of the comprehensive library concepts.


SIMATIC ProDiag offers detailed plant and machine monitoring with minimal configuration and visualization costs and
provides support thanks to automated code generation and synchronization of HMI
devices.


The SIMATIC Energy Suite facilitates easy parameter
assignment and evaluation of many measuring components, with the requisite control program being generated simply by pressing a button.




TIA Portal Multiuser Engineering


TIA Portal User Management Component


TIA Portal Cloud Connector



TIA Portal Multiuser Engineering allows several users to work on the same project simultaneously
Working in local sessions is carried out independently of each other, changes made by other users are displayed and can be accepted.


The TIA User Management Component (UMC) option provided with TIA Portal V15 offers the possibility of global user administration. Users and user groups can be defined and managed across projects.


The TIA Portal Cloud Connector enables access to local PG/PC interfaces and connected SIMATIC hardware from the TIA Portal Engineering while the engineering is taking place via a remote desktop on a server of a private cloud.




TIA Portal Teamcenter Gateway





The Teamcenter Gateway permits storage and management of TIA Portal projects and global libraries in Teamcenter, the Siemens data collaboration platform for design,
planning and engineering.