Target 1500S™ for Simulink®

Intuitive, efficient and faster than ever!

Transfer model-based controller and machine simulations simply and directly from MATLAB® Simulink® to the SIMATIC S7-1500 Software Controller.


Prototypes are expensive and time and innovation pressure is high.
Total integration in automation technology is however, often very complex and a simulation is required most of the time.
Transfer of model-based controller and machine simulations quickly and simply from MATLAB®
Simulink® to the SIMATIC S7-1500 Software Controller makes a simulation possible, even without high-level programming languages and ODK knowledge.

Function

  • Design the controller in Matlab® Simulink®

  • Model the complete system

  • Simulate simply under realistic conditions

  • Generate executable SIMATIC code automatically

  • Monitor process values in real time

  • Verify the model

  • Correct deviations quickly and simply

  • No ODK or high-level programming knowledge necessary


Licensing

SIMATIC Target 1500S (TM) for Simulink( R) V1.0 can be purchased on its own or in a bundle with the Open Development Kit of SIMATIC S7-1500 Software Controller.

Software and licenses

Article No.:

SIMATIC Target 1500S (TM) for Simulink(R) V1.0
Single License (Software and License Key for download)

6ES7823-1BE00-0YA5

Bundle: SIMATIC Target 1500S (TM) for Simulink(R) V1.0 and ODK1500S
Single License (Software and License Key for download)

6ES7823-1BE10-0YA0