SIMATIC SCADA Options

With multi-platform program packages to comprehensive solutions

Options that work together with more than one SCADA system are just a logical consequence of  growing plants and heterogenous systems. SIMATIC SCADA options are seamlessly integrated in SIMATIC SCADA systems.

The greatest possible transparency through consistent and centralized data storage in production is a prerequisite for making the right decisions quickly. You can prepare data according to specific target groups locally or on a mobile device when you are in the field. SIMATIC Process Historian and SIMATIC Information Server meet these task as a perfect supplement for SIMATIC SCADA systems.
Connecting automation and IT levels by means of open communication interfaces makes it easy to integrate higher-level MES/ERP solutions. IndustrialDataBridge is used for bidirectional, cross-system communication via standard interfaces, without any programming work.


SIMATIC Process Historian

SIMATIC WinCC Professional RT

The SIMATIC Process Historian is a real-time database for a variety of products and versions that serves as central data interface to the company management level


SIMATIC Information Server

SIMATIC Information Server

The SIMATIC Information Server gives you transparent access to plant information at any time. Historical plant data can be simply compiled in web-based dashboards or reports without programming knowledge.


WinCC IndustrialDataBridge

WinCC IndustrialDataBridge

WinCC/IndustrialDataBridge uses standard interfaces to connect the automation level (controls) with the IT world and to ensure a bidirectional flow of information