Automation TechnologyAutomation Technology


The right system for every application in every industry

The data volume in modern industrial plants is growing continuously – and thus also the challenges on the utilized SCADA solutions: Enormous data volumes must be administered and archived for the long term. This is accompanied by increasing demands on performance.
Technologies, including some from the consumer environment, are finding their way into industry. Globalization calls for higher-level SCADA systems that will be used worldwide – and the need for mobile access to plant information is also growing. On top of all these requirements – in these times of ever increasing energy costs – is the need to improve energy efficiency and productivity.

Overview of the SIMATIC SCADA Portfolio

With SIMATIC SCADA systems, you are fit for the future

Whether for a single operator station, multiple operator stations or complex solutions, whether for small or large plants – SIMATIC SCADA systems will grow with your plant.

Siemens SCADA systems are scalable throughout the entire lifecycle, making it possible to expand existing systems at any time. That means investment security. Whether single-user systems, multi-user systems, or even widely distributed systems: you can use Siemens SCADA systems to visualize machines, lines, and entire plants and thus ensure transparency. As a result, you can identify optimization potential, minimize downtimes, and guarantee a short time-to-market.

SIMATIC WinCC Professional

SIMATIC WinCC Professional RT

With  WinCC Professional RT, Siemens offers a SCADA system which is perfectly integrated in the TIA Portal.The functional scope comprises visualization tasks close to the machine as well as SCADA applications on PC-based  multi-user systems.


WinCC V7

For process visualization tasks of highest complexity and SCADA applications e.g. with redundant architectures and vertical integration up to Plant Intelligence solutions SIMATIC WinCC V7 is the right choice.


SIMATIC WinCC Open Architecture adresses solutions with highly customer specific adaptation requirements and specialised functions even on Non-Windows platforms, e.g in infrastructure or geographically separated applications.

SCADA options
In addition to the option packages available for each of the SCADA systems Siemens offers Software packages for central functional enhancements running independently from the version or even the chosen type of the basic SCADA system.

> Get more information

SCADA-IPC Packages -
The system solution for optimizing production

SIMATIC SCADA systems and SIMATIC IPCs - the powerful and reliable platform for data acquisition, processing and visualization. The consistent and certified complete package of hard- and software offers highest quality for all industries.

> Get more information


Due to their openness and flexibility, the SIMATIC SCADA systems can be used universally. References from many different industries prove the versatility and performance capability.

WinCC RT Professional

WinCC V7

WinCC Open Architecture

Juan José Albarracín s.a., renowned Spanish producer of spices has modernized its plant by employing future-proof SCADA system WinCC RT Professional.
> watch the video

See how Thyssenkrupp and Siemens Solution Partner Focus have developed a plant ready for the age of digital factory using the SCADA System SIMATIC V7.
> watch the video

When looking for a tunnel control system for the Gotthard Base Tunnel, the operators opted for the SCADA system WinCC Open Architecture.
> watch the video

See more success stories inside the Siemens Reference Center