Extreme conditions require reliable and secure communications

Reliable and secure industrial communications can facilitate the reduction of capital and operational expenditures (CAPEX and OPEX), while also fulfilling HSSE (Health, Safety, Security, and Environment) requirements in the oil and gas industry. The conditions that oil and gas operations face every day are extremely demanding, including challenges such as explosive atmospheres, high vibration and shock, electromagnetic interference, extreme operating temperatures and ambient conditions, and often in remote locations without any communication infrastructure. Creating reliable communication infrastructures under these conditions can pose significant challenges. SCALANCE and RUGGEDCOM products and systems are purpose-built to withstand harsh conditions addressing the unique and evolving challenges of oil and gas production.

Rugged environments – proven communication networks

Environmental conditions in the oil and gas industry place high demands on network components and applications. As a trusted partner of the oil and gas industry, we are well aware of these challenging conditions. Our comprehensive RUGGEDCOM and SCALANCE portfolios of best-in-class industrial network components support deployment of reliable and secure communication networks for a nearly limitless range of oil and gas applications – upstream, midstream, or downstream.

Reliable long-range wireless communication for exploration vessels

Deep water oil and gas exploration is a business with high risks. The private and secure WiMAX broadband wireless technology of our RUGGEDCOM WIN series enables reliable long-range communication for exploration vessels, even in extremely harsh marine conditions. WiMAX is a key component in reaching project milestones such as data acquisitions, mapping of subsurfaces, identification of potential deposits and formation evaluation.

Reliably monitoring compressor stations with wireless technology

Gas compressors play a key role in the extraction, production and distribution of natural gas. Often used to maintain gas pressure in reservoirs once the natural pressure declines, they can be spread apart over several kilometers throughout a gas field. For critical infrastructure applications such as these, a private and secure WiMAX-based broadband wireless communication solution of our RUGGEDCOM WIN series can offer several benefits.

High bandwidth data transmission between offshore oil and gas facilities

The oil and gas industry faces daily challenges to ensure reliable and secure data transmission over long distances and to remote locations. See how our portfolio of SCALANCE and RUGGEDCOM products and systems enable secure and high-performance wireless communication over a wide and local area between offshore oil rigs, FPSOs, FLNGs, supply and crew vessels, in some cases, even onshore facilities.

Wellhead monitoring via SCADA / RTU

Extreme temperatures and ambient conditions such as moisture, blowing sand and dust can wreak havoc on wellhead-related communication networks, creating unique challenges for ensuring reliable communication. Learn how you can achieve efficient wellhead monitoring and higher performance over the entire upstream field via a SCADA and RTU system with TeleControl Professional and DNP3/IEC 60870-5 based remote communication.

Wireless control and monitoring of a mobile pressure pumping unit

Compared with a wired solution, industrial wireless communication for fast and reliable setup of well stimulation assets can potentially improve CAPEX and OPEX as well as increase operational efficiency. In this case, SCALANCE W permits deployment of wired and wireless fail-safe data transmission, supporting applications for SIL (Safety Integrity Level) demands.

Discover the world of RUGGEDCOM and SCALANCE

A comprehensive portfolio with comprehensive certifications

SCALANCE and RUGGEDCOM network components have been granted new approvals for use in hazardous areas and marine environments. The RUGGEDCOM WIN portfolio has successfully passed the salt atmosphere test according to MIL-STD-810F. Thus, onshore and offshore WiMAX applications can cover distances of up to 40 km wirelessly. The combined SCALANCE and RUGGEDCOM portfolio is based on international standards such as ATEX, FM , IECEx and UL Hazloc. Some of our RUGGEDCOM components also have CSA approvals. Furthermore, our products have various marine approvals such as ABS, BV, DNV-GL, LR, NK, PRS and RINA. Use our product finders to choose the right product for your application.

SIMATIC NET Selection Tool


Use the SIMATIC NET Selection Tool to choose, configure and topologically connect industrial Ethernet switches and industrial wireless components. The integrated configurator with distance calculation for Industrial Wireless LAN for example helps you optimally assemble the components you need for your radio field.



Our comprehensive portfolio of RUGGEDCOM comprises products specifically designed for use in harsh and demanding environments. We have the right solution for every application. Use our RUGGEDCOM Selector to assemble the right RUGGEDCOM products for your application – in a simple and user-friendly way.


Surveillance of oil and gas fields in Oman

PDO’s requirements  for safe, reliable and resilient oil-and-gas operations in the harsh deserts of the Middle East are perfectly met by Siemens communication networks.

Reliable communications infrastructure in Qatar

Data communications of the O&G company 3W Networks in Qatar needed to be expanded. RUGGEDCOM network components now connect many remote locations that cannot be manned and are being exposed to the harsh conditions of the desert.

Future-proof industrial network for Yuanba Gas Field

The conditions for gas exploitation and transmission in the Yuanba Gas Field in China are extremely demanding. To ensure pipeline system safety, Siemens installed a redundant industrial Ethernet network using SCALANCE X switches.


Immediate emergency care at remote locations

The innovative telemedical application AescuLink requires reliable and efficient broadband communication. Siemens RUGGEDCOM WiMAX components ensure high-performance data transmission with uninterrupted image and video communication.

Industrial communications brochure

Find out more about reliable communications for one of the most demanding industries worldwide.

Automation technology brochure

Discover how our industrial networks help to optimize overall performance in the oil and gas industry.

Get in contact with us

Interested in additional information about our products and services? Our experts will be happy to support you.