A universal medium voltage drive solution for single motor applications with variable and constant torque characteristics

sinamics gm150

SINAMICS GM150 is a universal and simple drive converter for single-motor applications with variable and constant torque characteristics in a compact and efficient design, but without regenerative feedback. The SINAMICS GM150 (IGBT / IGCT) variable speed drive offers simplicity due to the use of standardized engineering tools like SIZER WEB ENGINEERING for system integration and STARTER for fast and user-friendly commissioning. SINAMICS GM150 distinguishes itself as competitive, rugged and service friendly.

Your Benefits

  • Easy plant integration due to the compact design and highly flexible configuration

  • Simple operator control with the user-friendly operator panel

  • Smooth and reliable operation due to the integrated maintenance functions: the converter signals automatically and well in advance when maintenance is required and/or components need to be exchanged

  • High ruggedness and reliability thanks to the use of HV-IGBT / IGCT technology and fuseless design, combined with intelligent response to external disturbances

  • Hassle-free integration into higher-level automation systems due to PROFIBUS interface supplied as standard and analog and digital interfaces

  • High degree of service-friendliness due to the innovative power section design, e.g. plug-in powercards and excellent accessibility of all components only applicable to the HV-IGBT technology

  • Oil and gas, water / waste water, power generation, mining, cement, marine, metals - a SINAMICS GM150 drive performs unaffected by environmental effects such as dust, corrosion and vibration. The control is insensitive to voltage fluctuations and electromagnetic disturbances, further increasing the overall reliability.

Technical data overview

Brief overview



Rated output voltage

Max. type rating



3 AC 2.3 kV
3 AC 3.3 kV
3 AC 4.16 kV

1 to 3.2 MVA
1 to 8 MVA
1.3 to 10.1 MVA



3 AC 2.3 kV
3 AC 3.3 kV
3 AC 4.16 kV

2 to 4 MVA
2 to 10.3 MVA
2 to 13 MVA



3 AC 3.3 kV

10 to 21 MVA

Tandem configuration


3 AC 3.3 kV
(2 x 3.3 kV)

20 to 24 MVA


  • Front access allows wall-mounting of drive cabinets

  • Simple and safe transport thanks to the integrated base frame

  • Either air- or water cooled

  • Compact design makes it easier to integrate into existing plants

  • Space-saving cabinet design reduces the costs of the electrical room

  • Transformer location can be freely selected: oil-filled transformer for outdoor installation or dry-type for indoor installation

  • Top or bottom cable entry

  • All connections from the front

  • Without filter as standard for new systems equipped with Siemens converter motors

  • The best prerequisites for operation with motors that are designed for direct online operation, using a real sinus-wave filter

  • Line-friendly using a 12-pulse diode rectifier - or alternatively a 24-pulse diode rectifier

Applications – by industry

industries mining siemens


industries marines siemens


Utilized in various mining applications such as belt conveyors, crushers, high pressure grinding mills, horizontal mills (including Ball and Sag mills), vertical mills & VertiMills, slurry pumps and all standard medium voltage mining pumps or fans.

 Belt conveyors Horizontal Mills (Including Sag & Ball mills) Fans/Blowers Standard pumps Slurry Pumps

In use for ship propulsion systems like main propulsion, boosters, and thrusters, where a marine certified and compact design are required.

 Main Propulsion-Thrusters-Boosters
industries cement siemens


industries metals siemens


industries chemicals siemens

Chemical and Petrochemical

Able to support applications such as mixing beds, crushers and kiln drives.

 Mixing Beds Crushers Kiln drives

Mainly used in the metals industry with Fans or Rotary furnaces.


Frequently used in the Chemical industry for extruder, agitator, kneader and mixer applications. However the SINAMICS GM150 is also able to supports pumps and fans in the chemical and petrochemical industries.



Compatible Motors

1 | 2 | 3

simotics hv c water jacket cooled

SIMOTICS HV C water-jacket-cooled

Space-saving high voltage motors, with watercooling, long-lived and low vibration

simotics hv c flameproof

SIMOTICS HV C flameproof

Ultra-compact and extremely reliable high voltage flameproof motors with revolutionary cooling system

simotics h compact

SIMOTICS HV Series H-compact

Compact high-voltage motors for a wide range of applications

simotics hvm


Modular High-voltage motors for maximum reliablity and short project execution times

simotics h modyn

SIMOTICS HV HP (asynchronous)

Modular high voltage induction motors for accelerated projects and maximized plant availability in the double digit power range

loher vario


Compact high-voltage motors especially for Oil, Gas and Petrochemicals

simotics hs modyn

SIMOTICS HV Series HS-modyn

Modular High-voltage motors for high-speed applications

simotics h modyn

SIMOTICS HV HP (synchronous)

Modular high power synchronous motors for accelerated projects and maximized plant availability in the double digit power range

simotics series metals

SIMOTICS HV Series Metals

Synchronous high-voltage motors specifically designed for main rolling mill drives

simotics series ship


High-voltage motors specifically designed for ship applications

More Information